Economical DIN Rail Signal Conditioners

CCT Series

Economical DIN Rail Signal Conditioners | CCT Series

Economical DIN Rail Signal Conditioners

349,29 CCT-100

Garantie 1 an CE
  • Voltage, Current, Frequency, Resistance, Potentiometer, Thermocouple, RTD and Strain Gage Input Modules
  • Integrator Modules Convert Voltage or Current to Frequency
  • Loop Powered Galvanic Isolator Provides 2 kVeff Isolation Between Input and Output
  • Compatible with Standard 35 mm DIN Rail
Émetteurs - Voir Les Produits Associés

Déscription

The CCT series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 0/4 to 20 mA, or 0 to 10 Vdc. The CCT series features a modern housing design, that is easily mounted on standard DIN rails. Connections are safely and securely made, with input and output connections on the opposite sides of the module.

Internal Design
The CCT series is designed using an internal plug-in three module system that provides flexibility in selecting and changing the power supply, input signal and output signal. The units are supplied with 110 Vac power standard, Consult sales for 220 Vac, and 24 Vdc power.

Isolation
The three internal modules in each signal conditioner (signal input, signal output and power supply) are isolated up to 2 kVeff.

Outputs
Each CCT series signal conditioner is available with current and voltage output (only one may be used at a time). Available output types include 4 to 20 mA or 0 to 20 mA (jumper-selectable) and 0 to 10 Vdc.

Standard outputs are linear and proportional to the signal input. Thermocouple input modules feature special circuitry to linearize the output to the actual temperature, and not to the non-linear signal produced by thermocouple sensors.

Specifications
Power: 110 Vac (standard); 220 Vac or 24 Vdc (optional) (±10% tolerance on all power supplies)
Output: 4 to 20 mA and 0 to 10 Vdc standard; 0 to 20 mA via jumper select
Accuracy: ≤0.2% or ≤0.3,%, depending on the model
Response Time: ≤250 ms
Isolation: 2 kVeff
Ripple: ≤0.5%
Bandpass: 1.5 Hz (-3 dB)
Operating Ambient: -10 to 60°C (14 to 140°F)
Storage Ambient: -30 to 80°C (-22 to 176°F)
Temperature Coefficient: ≤0.015%/°C
Power Consumption: 1.5 VA max
Enclosure: Polycarbonate, RAL 7032; UL 94 V-1, IP40 protection
Terminal Housing: Polycarbonate, UL 94-2, IP20 protection
Max Wire Size: 4 mm² (14 AWG)
Dimensions: 75 H x 45 W x 110 mm D (2.95" x 1.77" x 4.33")
Weight: 270 g (0.6 lb)
Mounting: DIN rail 46277 and EN 50022 (35 x 7.5 mm)

Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
DC Voltage Input
CCT-01-0/100MV
290.75
Stock: 7 semaines
 
0 to 100 mV dc input, 0 to 10 V or 0/4 to 20 mA output
CCT-01-0/1V
296.99
Stock: 1 semaine
 
0 to 1 V dc input, 0 to 10 V or 0/4 to 20 mA output
CCT-01-0/10V
307.10
Stock: 1 semaine
 
0 to 10 V dc input, 0 to 10 V or 0/4 to 20 mA output
CCT-01-0/100V
296.99
Stock: 1 semaine
 
0 to 100 V dc input, 0 to 10 V or 0/4 to 20 mA output
CCT-01-0/650V
307.10
Stock: 7 semaines
 
0 to 650 V dc input, 0 to 10 V or 0/4 to 20 mA output
AC Voltage Input
CCT-08-0/100MV
296.99
Stock: 7 semaines
 
0 to 100 mV ac input, 0 to 10 V or 0/4 to 20 mA output
CCT-08-0/1V
296.99
Stock: 1 semaine
 
0 to 1 V ac* input, 0 to 10 V or 0/4 to 20 mA output
CCT-08-0/10V
296.99
Stock: 1 semaine
 
0 to 10 V ac* input, 0 to 10 V or 0/4 to 20 mA output
CCT-08-0/100V
247.50
Stock: 1 semaine
 
0 to 100 V ac* input, 0 to 10 V or 0/4 to 20 mA output
CCT-08-0/650V
281.12
Stock: 1 semaine
 
0 to 650 V ac* input, 0 to 10 V or 0/4 to 20 mA output
AC Current Input
CCT-04-0/50MA
296.99
Stock: 7 semaines
 
0 to 50 mA ac input, 0 to 10 V or 0/4 to 20 mA output
CCT-04-0/5A
281.12
Stock: 1 semaine
 
0 to 5 A ac input, 0 to 10 V or 0/4 to 20 mA output
DC Current Input
CCT-32-0/50MA
296.99
Stock: 1 semaine
 
0 to 50 mA dc input, 0 to 10 V or 0/4 to 20 mA output
CCT-32-0/5MA
296.99
Stock: 1 semaine
 
0 to 5 mA dc input, 0 to 10 V or 0/4 to 20 mA output
RTD Input
CCT-20-0/100C
314.09
Stock: 1 semaine
 
0 to 100°C RTD input, to 10 V or 0/4 to 20 mA output
CCT-20-0/200C
314.09
Stock: 1 semaine
 
0 to 200°C RTD input, to 10 V or 0/4 to 20 mA output
CCT-20-0/300C
314.09
Stock: 7 semaines
 
0 to 300°C RTD input, to 10 V or 0/4 to 20 mA output
CCT-20-0/400C
314.09
Stock: 7 semaines
 
0 to 400°C RTD input, to 10 V or 0/4 to 20 mA output
CCT-20-0/500C
314.09
Stock: 7 semaines
 
0 to 500°C RTD input, to 10 V or 0/4 to 20 mA output
CCT-20-0/600C
314.09
Stock: 7 semaines
 
0 to 600°C RTD input, to 10 V or 0/4 to 20 mA output
Resistance/Potentiometer Input
CCT-95-0/200
Consultez le Service de ventes  
Stock: 
 
 
0 to 200 Ω input, 0 to 10 V or 0/4 to 20 mA output
CCT-95-0/2K
293.16
Stock: 7 semaines
 
0 to 2K Ω input, 0 to 10 V or 0/4 to 20 mA output
CCT-95-0/20K
244.30
Stock: 7 semaines
 
0 to 20 kΩ input, 0 to 10 V or 0/4 to 20 mA output
CCT-95-0/200K
293.16
Stock: 7 semaines
 
0 to 200 kΩ input, 0 to 10 V or 0/4 to 20 mA output
CCT-90
303.12
Stock: 1 semaine
 
Potentiometer input, 0 to 10 V or 0/4 to 20 mA output
Frequency Input
CCT-05-40/70
298.37
Stock: 1 semaine
 
0 to 40 Hz min range, 0 to 70 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-70/125
298.37
Stock: 7 semaines
 
0 to 70 Hz min range, 0 to 125 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-125/225
298.37
Stock: 7 semaines
 
0 to 125 Hz min range, 0 to 225 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-225/400
298.37
Stock: 7 semaines
 
0 to 225 Hz min range, 0 to 400 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-400/700
298.37
Stock: 7 semaines
 
0 to 400 Hz min range, 0 to 700 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-700/1250
298.37
Stock: 7 semaines
 
0 to 700 Hz min range, 0 to 1250 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-1250/2250
298.37
Stock: 7 semaines
 
0 to 1250 Hz min range, 0 to 2250 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-2250/4K
298.37
Stock: 7 semaines
 
0 to 2250 Hz min range, 0 to 4 kHz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-4K/7K
298.37
Stock: 7 semaines
 
0 to 4 kHz min range, 0 to 7 kHz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-7K/12.5K
298.37
Stock: 7 semaines
 
0 to 7 kHz min range, 0 to 12.5 kHz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-12.5K/22.5K
298.37
Stock: 7 semaines
 
0 to 12.5 kHz min range, 0 to 22.5 kHz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-22.5K/40K
298.37
Stock: 7 semaines
 
0 to 22.5 kHz min range, 0 to 40 kHz max range, 0 to 10 V or 0/4 to 20 mA
Strain Gage Input
CCT-80
293.16
Stock: 1 semaine
 
Strain gage input, 0-10 V or 0/4 to 20 mA output
Thermocouple Input (common models are show below. Please use the Part Number Builder beneath this table to select other configuration)
CCT-22-0/400C
Consultez le Service de ventes  
Stock: 
 
 
J thermocouple input, 0-400°C , 0/4 to 20mA output
CCT-23-0/1000C
300.41
Stock: 7 semaines
 
K thermocouple input, 0-1000°C , 0/4 to 20mA output
CCT-24-0/200C
Consultez le Service de ventes  
Stock: 
 
 
T thermocouple input, 0-200°C , 0/4 to 20mA output
CCT-24-0/300C
300.41
Stock: 7 semaines
 
T thermocouple input, 0-300°C , 0/4 to 20mA output
Loop Powered Isolators
CCT-100
349.29
Stock: 1 semaine
 
Loop powered galvanic isolation module
Power Supplies
Tous les Montants indiqués Dans EUR
Notez: *The CCT-08 signal frequency range is 20 Hz to 6KHz. **110 Vac powered units supplied standard. To order 220 Vac or 24 Vdc powered models add “-220VAC” or “-24VDC” to the model number. No charge for 220 Vac, add $50 to price for 24 Vdc.

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) Input Types Select:
01 pour DC Voltage
08 pour AC Voltage
04 pour AC Current
32 pour DC Current
22 pour Thermocouple Type J
23 pour Thermocouple Type K
24 pour Thermocouple Type T
25 pour Thermocouple Type E
26 pour Thermocouple Type S
27 pour Thermocouple Type R
20 pour RTD
90 pour Potentiometer
95 pour Resistance
05 pour Frequency
80 pour Strain Gage
55-V pour Voltage
55-I pour Current

(2) Input Ranges Select:
-0/100MV pour 0 to 100 mV dc (CCT-01 Only)
-0/1V pour 0 to 1 V dc (CCT-01 Only)
-0/10V pour 0 to 10 V dc (CCT-01 Only)
-0/100V pour 0 to 100 V dc (CCT-01 Only)
-0/650V pour 0 to 650 V dc (CCT-01 Only)
-0/100MV pour 0 to 100 mV ac (CCT-08 Only)
-0/1V pour 0 to 1 V ac (CCT-08 Only)
-0/10V pour -0/10V ac (CCT-08 Only)
-0/100V pour 0 to 100 V ac (CCT-08 Only)
-0/650V pour 0 to 650 V ac (CCT-08 Only)
-0/50MA pour 0 to 50 mA ac (CCT-04 Only)
-0/5A pour 0 to 5 A ac (CCT-04 Only)
-0/50MA pour 0 to 50 mA dc (CCT-32 Only)
-0/5MA pour 0 to 5 mA dc (CCT-32 Only)
-0/200C pour 0 to 200°C (CCT-24 Only)
-0/300C pour 0 to 300°C (CCT-23 and CCT-24 Only)
-0/400C pour 0 to 400°C (CCT-22 CCT-23 and CCT-24 Only)
-0/500C pour 0 to 500°C (CCT-22 and CCT-23 Only)
-0/600C pour 0 to 600°C (CCT-22 and CCT-23 Only)
-0/700C pour 0 to 700°C (CCT-22 and CCT-23 Only)
-0/800C pour 0 to 800°C (CCT-23 and CCT-25 Only)
-0/900C pour 0 to 900°C (CCT-23 Only)
-0/1000C pour 0 to 1000°C (CCT-23 Only)
-0/1200C pour 0 to 1200°C (CCT-23 Only)
-600/1600C pour 600 to 1600°C (CCT-26 Only)
-850/1700C pour 850 to 1700°C (CCT-27 Only)
-0/100C pour 0 to 100°C (CCT-20 Only)
-0/200C pour 0 to 200°C (CCT-20 Only)
-0/300C pour 0 to 300°C (CCT-20 Only)
-0/400C pour 0 to 400°C (CCT-20 Only)
-0/500C pour 0 to 500°C (CCT-20 Only)
-0/600C pour 0 to 600°C (CCT-20 Only)
Rien (champ vide de congé) pour 100 Ohms Min/1 M Ohms Max Input (CCT-90 Only)
-0/200 pour 0 to 200 Ohms (CCT-95 Only)
-0/2K pour 0 to 2K Ohms (CCT-95 Only)
-0/20K pour 0 to 20K Ohms(CCT-95 Only)
-0/200K pour 0 to 200K Ohms(CCT-95 Only)
-40/70 pour Min Range 0 to 40 Hz. Max Range 0 to 70 Hz. (CCT-05 Only)
-70/125 pour Min Range 0 to 70 Hz. Max Range 0 to 125 Hz (CCT-05 Only)
-125/225 pour Min Range 0 to 125 Hz. Max Range 0 to 225 Hz (CCT-05 Only)
-225/400 pour Min Range 0 to 225 Hz. Max Range 0 to 400 Hz (CCT-05 Only)
-400/700 pour Min Range 0 to 400 Hz. Max Range 0 to 700 Hz (CCT-05 Only)
-700/1250 pour Min Range 0 to 700 Hz. Max Range 0 to 1250 Hz (CCT-05 Only)
-1250/2250 pour Min Range 0 to 1250 Hz. Max Range 0 to 2250 Hz (CCT-05 Only)
-2250/4K pour Min Range 0 to 2250 Hz. Max Range 0 to 4 kHz (CCT-05 Only)
-4K/7K pour Min Range 0 to 4 kHz. Max Range 0 to 7 kHz (CCT-05 Only)
-7K/12.5K pour Min Range 0 to 7 kHz. Max Range 0 to 12.5 kHz (CCT-05 Only)
-12.5K/22.5K pour Min Range 0 to 12.5 kHz. Max Range 0 to 22.5 kHz (CCT-05 Only)
-22.5K/40K pour Min Range 0 to 22.5 kHz. Max Range 0 to 40 kHz (CCT-05 Only)
Rien (champ vide de congé) pour 350 Ohms (CCT-80 Only)
Rien (champ vide de congé) pour Ranges varies (CCT-55-V and CCT-I Only)

(3) Power Select:
Rien (champ vide de congé) pour 110 Vac Standard
-220VAC pour 220 Vac
-24VDC pour 24 Vdc
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.

Manuels de Produit:

Télécharger CCT-100 - Loop Powered Galvanic Isolator
Télécharger CCT-01 CCT04 CCT-08 CCT-32 - Voltage and Current Input Signal Conditioners
Télécharger CCT-05 Series - Frequency Input Signal Conditioners
Télécharger CCT-20, CCT-90, CCT-95 - RTD, Potentiometer and Resistance Signal Conditioners
Télécharger CCT-22 through CCT-27 - Thermocouple Input Signal Conditioners
Télécharger CCT-55 Series - Signal Integrators
Télécharger CCT-80 Series - Strain Gage Signal Conditioners
We noticed you are from the US. Visit your local site for regional offers and live support.