Votre panier est vide pour le moment.
Omega Engineering / Newport Electronics. Votre source unique pour la mesure et le contrôle de procédés
Commandez enligne ou appelez 0805 541 038 or 01 57 32 48 17 
Changez au français  Changez à l'anglais 
 Home 
 Literature 
 Information 
 Technical Support 
 My Account 
 Help 
 Free Gift 
Login   Basket (0 items EUR 0,00) 
Accepted Payment Types
Credit Cards
Secured By Sage Pay
Verified By Visa & MasterCard SecureCode

ABOUT SSL CERTIFICATES

Fine Gauge, Single Strand, Insulated Thermocouple Wire

Featured Wire >  Wire: Thermocouple, RTD, ... > Insulated, Single Strand ... > TFIR_CH_CI_CC_CY_AL
Fine Gauge, Single Strand, Insulated Thermocouple Wire : TFIR,TFCH,TFCI,TFCC,TFCP,TFCY and TFAL
Fine Gauge, Single Strand, Insulated Thermocouple Wire

Click the image to enlarge
RoHs Product Specification Sheet Select & Buy
Single Strand
Extruded PFA
IEC or ANSI Colour Coded
Excellent in a Vacuum
Non-Flammable
Available in 15m/50ft. and 30m/100ft. Reels for Convenient Small Quantity Needs
Order a "Matched Pair"
Wire Sizes Available
0.003" (0.07 mm)
0.005" (0.12 mm)
0.010" (0.25 mm)
0.015" (0.38 mm)
0.020" (0.51 mm)
0.032" (0.81 mm)

OMEGA's fine gauge single strand thermocouple wire is available in 15, 30, 150 and 300 metre (50, 100, 500 and 1000 ft.) reels. Each reel represents a single conductor for a particular thermocouple type. Wire diameters range from 0.07mm(0.003") up to 0.81mm(0.032"). The wire is covered by extruded PFA insulation. The insulation thickness is 0.08 mm (3 mil) for wire sizes equal to and less than 0.25 mm (0.010"). For wire sizes greater than 0.25 mm (0.010"), the insulation thickness is 0.2 mm (8 mil).

PFA Insulated Single Strand
  Alloy/Colour
Code
Nominal
Wire Dia.
mm (")
Model No.  Alloy/Colour Code Wire Dia.
mm (")
Model No.
J Iron
IEC = Black
ANSI = White
0.08 (0.003) TFIR-003-(*) E Chromel
(CHROMEGA®)
Purple
0.08 (0.003) TFCH-003-(*)
0.13 (0.005) TFIR-005-(*) 0.13 (0.005) TFCH-005-(*)
0.25 (0.010) TFIR-010-(*) 0.25 (0.010) TFCH-010-(*)
0.38 (0.015) TFIR-015-(*) 0.38 (0.015) TFCH-015-(*)
0.51 (0.020) TFIR-020-(*) 0.51 (0.020) TFCH-020-(*)
0.81 (0.032) TFIR-032-(*) 0.81 (0.032) TFCH-032-(*)
Constantan†
IEC = White
ANSI = Red
0.08 (0.003) TFCI-003-(*) Constantan†
IEC = White
ANSI = Red
0.08 (0.003) TFCC-003-(*)
0.13 (0.005) TFCI-005-(*) 0.13 (0.005) TFCC-005-(*)
0.25 (0.010) TFCI-010-(*) 0.25 (0.010) TFCC-010-(*)
0.38 (0.015) TFCI-015-(*) 0.38 (0.015) TFCC-015-(*)
0.51 (0.020) TFCI-020-(*) 0.51 (0.020) TFCC-020-(*)
0.81 (0.032) TFCI-032-(*) 0.81 (0.032) TFCC-032-(*)
T Copper
IEC = Brown
ANSI = Blue
0.08 (0.003) TFCP-003-(*) K Chromel
(CHROMEGA®)
IEC = Green
ANSI = Yellow
0.08 (0.003) TFCY-003-(*)
0.13 (0.005) TFCP-005-(*) 0.13 (0.005) TFCY-005-(*)
0.25 (0.010) TFCP-010-(*) 0.25 (0.010) TFCY-010-(*)
0.38 (0.015) TFCP-015-(*) 0.38 (0.015) TFCY-015-(*)
0.51 (0.020) TFCP-020-(*) 0.51 (0.020) TFCY-020-(*)
0.81 (0.032) TFCP-032-(*) 0.81 (0.032) TFCY-032-(*)
Constantan†
IEC = White
ANSI = Red
0.08 (0.003) TFCC-003-(*) Alumel
(ALOMEGA®)
IEC = White
ANSI = Red
0.08 (0.003) TFAL-003-(*)
0.13 (0.005) TFCC-005-(*) 0.13 (0.005) TFAL-005-(*)
0.25 (0.010) TFCC-010-(*) 0.25 (0.010) TFAL-010-(*)
0.38 (0.015) TFCC-015-(*) 0.38 (0.015) TFAL-015-(*)
0.51 (0.020) TFCC-020-(*) 0.51 (0.020) TFAL-020-(*)
0.81 (0.032) TFCC-032-(*) 0.81 (0.032) TFAL-032-(*)
†Constantan is matched to either iron, copper or Chromel (CHROMEGA®). When ordering “matched pairs,” be sure to specify TFCI with TFIR, TFCC with TFCP, or TFCC with TFCH.
* Insert standard length 50', 100', 500', 1000' for ANSI colour codes; 15M, 30M, 150M, 300M for IEC colour codes

Examples of pricing for just a few models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

 Pricing & Availability 
 Specify Model Number, see variations below in part number builder table.  
 Part Number   Availability   Price  Description   Quantity   
 Below are some examples of typical part numbers. To order a specific part number not shown below please use the Part Number Builder beneath the To Order box.
 IEC Colour Coded Thermocouple Wire
 IEC-TFCY-005-15M   2 Weeks   EUR 16,00   

0.13 mm (0.005") Diameter, Chromel (CHROMEGA ®), 15 m/50 ft. reel, (for Type K)

 IEC-TFAL-005-15M   2 Weeks   EUR 16,00   

0.13 mm (0.005") Diameter, Alumel ( ALOMEGA ®), 15 m/50 ft. reel, (for Type K)

 IEC-TFCP-015-15M   2 Weeks   EUR 16,00   

0.38 mm (.015") Diameter, Copper, 15 m/50 ft. reel, (for Type T)

 IEC-TFCC-015-15M   2 Weeks   EUR 16,00   

0.38 mm (0.015") Diameter, Constantan*, 15 m/50 ft. reel, (for Type T)

 ANSI Colour Coded Thermocouple Wire
 TFCY-005-100   In Stock In Stock   EUR 29,00   

0.13 mm (0.005") Diameter, Chromel (CHROMEGA ®), 30 m/100 ft. reel, (for Type K)

 TFAL-005-100   In Stock In Stock   EUR 29,00   

0.13 mm (0.005") Diameter, Alumel ( ALOMEGA ®), 30 m/100 ft. reel, (for Type K)

 TFIR-010-100   In Stock In Stock   EUR 29,00   

0.25 mm (0.010") Diameter, Iron, 30 m/100 ft. reel (for Type J)

 TFCI-010-100   1 Week   EUR 29,00   

0.25 mm (0.010") Diameter, Constantan*, 30 m/100 ft. reel, (for Type J)

 TFCP-003-50   In Stock In Stock   EUR 16,00   

0.08 mm (.003") Diameter, Copper, 15 m/50 ft. reel, (for Type T)

 TFCC-003-50   In Stock In Stock   EUR 16,00   

0.08 mm (0.003") Diameter, Constantan*, 15 m/50 ft. reel, (for Type T)


Notes:
*Constantan is matched to either iron, copper or CHROMEGA ® When ordering “matched pairs,” be sure to specify TFCI with TFIR, TFCC with TFCP, or TFCC with TFCH.
 Part Number Builder 
 Use our part number builder to customise your product selection.
(1) (2) (3) (4)
TF - -
Option Descriptions
(1) Colour Code
  Select
Nothing (Leave field blank) For ANSI
IEC- For IEC
(2) Thermocouple Alloy
  Select
IR For Iron (J)
CI For Constantan* (J)
CH For Chromel (CHROMEGA®) (E)
CC For Constantan* (E)
CP For Copper (T)
CC For Constantan* (T)
CY For Chromel (CHROMEGA®) (K)
AL For Alumel (ALOMEGA®) (K)

*Constantan is matched to either iron copper or Chromel (CHROMEGA®). When ordering matched pairs be sure to specify TFCI /TFIR or TFCC /TFCP or TFCC / TFCH.

(3) Wire Diameter
  Select
003 For 0.08 mm 0.003 Inch
005 For 0.13 mm 0.005 Inch
010 For 0.25 mm 0.010 Inch
015 For 0.38 mm 0.015 Inch
020 For 0.51 mm 0.020 Inch
032 For 0.81 mm 0.032 Inch
(4) Reel Length
  Select
50 For 50 Feet (for ANSI colours)
15M For 15 metres (for IEC colours)
100 For 100 Feet (for ANSI colours)
30M For 30 metres (for IEC colours)
500 For 500 Feet (for ANSI colours)
150M For 150 metres (for IEC colours)
1000 For 1000 Feet (for ANSI colours)
300M For 300 metres (for IEC colours)
 NOTE:
 All combinations may not be valid, check spec sheet For valid part numbers.
 Data Sheet , Related Products  
 Data Sheet
 Product Specification Sheet Download Product Specification Sheet (TFIR_CH_CI_CC_CY_AL.pdf)
 Related Products
 Product Specification Sheet Download Fiche technique produit (TC_GEN_SPECS_REF.pdf) - General Thermocouple Specifications
Keywords: Fine, diameter, Gage, gauge, Single Strand, PFA, Insulated, Thermocouple, Wire

Valid XHTML 1.0 Transitional  Valid CSS!

© Copyright 2003 - 2012 | Omega Engineering | Privacy Statement | Terms & Conditions | Site Map MMV | 71
Load Cells | Thermocouples | Thermocouple Cable
www.omega.co.uk | www.omega.fr | www.omega.nl | www.omega.de | www.omega.com