N Type Flat Pair Insulated Thermocouple Cable |
|
|
|
|
|
N Type Flat Pair Insulated Thermocouple Cable
Click the image to enlarge
|
|
|
 |
 |
High Quality Type "N" Thermocouple Grade Wire |
 |
Ideal For Making Thermocouples |
 |
Choice of Insulation, Wire diameter and Standard Lengths |
 |
Available in Class 1 or Class 2 IEC Tolerance |
|
|
|
 |
|
IEC Colour Code :Positive Wire, Pink ; Negative Wire, White; Overall, Pink OMEGA Engineering does not use reprocessed PFA or PVC in manufacturing thermocouple wire.
The "To Order" box contains some examples of popular models.
Use the "Part Number Builder" (Below Table) to get pricing for all
available models. Use the table below as a guide for types
| Insulation |
DIA |
Model |
Type |
Insulation |
Max. Temp |
Nominal
Size (mm) |
Wt.
kg/300m |
(mm) |
Number |
Wire |
Conductor |
Overall |
°F |
°C |
| Ceramic* |
1.63 |
XC-NI-14 |
Solid |
Nextel Ceramic |
Nextel Ceramic |
2000 |
1090 |
3.6 x 5.0 |
8 |
0.8 |
XC-NI-20
|
Solid
|
Nextel Ceramic |
Nextel Ceramic |
1800 |
980 |
3.4 x 4.8 |
4
|
0.8 |
XT-NI-20
|
Solid
|
Nextel Tight Ceramic |
Nextel Tight Ceramic |
1800 |
980 |
2.7 x 3.9
|
3 |
0.8 |
XL-NI-20
|
Solid
|
Nextel Loose Ceramic |
Nextel Loose Ceramic |
1800 |
980 |
2.4 x 3.4 |
3
|
0.5 |
XC-NI-24
|
Solid
|
Nextel Ceramic |
Nextel Ceramic |
1800 |
980 |
2.9 x 4.4 |
3
|
0.5 |
XT-NI-24
|
Solid
|
Nextel Tight Ceramic |
Nextel Tight Ceramic |
1800 |
980 |
2.2 x 3.4 |
3
|
0.5 |
XL-NI-24
|
Solid
|
Nextel Loose Ceramic |
Nextel Loose Ceramic |
1800 |
980 |
2.0 x 3.0 |
3
|
| Silica* |
1.63 |
XS-NI-14 |
Solid |
Silica |
Silica |
2000 |
1090 |
3.6 x 5 |
8 |
0.8 |
XS-NI-20 |
Solid |
Silica |
Silica |
1800 |
980 |
2.7 x 3.9 |
3 |
0.5 |
XS-NI-24 |
Solid |
Silica |
Silica |
1800 |
980 |
2.2 x 3.4 |
3 |
High
Temp.
Glass** |
0.8 |
HH-NI-20 |
Solid |
High Temp. Glass |
High Temp. Glass |
1300 |
704 |
1.5 x 2.7 |
2 |
0.5 |
HH-NI-24 |
Solid |
High Temp. Glass |
High Temp. Glass |
1300 |
704 |
1.4 x 2.3 |
2 |
| Glass |
0.8 |
GG-NI-20 |
Solid |
Glass Braid |
Glass Braid |
900 |
482 |
1.5 x 2.4 |
2 |
0.8 |
GG-NI-20S |
7x0.33 |
Glass Braid |
Glass Braid |
900 |
482 |
1.5 x 2.5 |
4 |
0.5 |
GG-NI-24 |
Solid |
Glass Braid |
Glass Braid |
900 |
482 |
1.3 x 2.0 |
2 |
0.5 |
GG-NI-24S |
7x0.2 |
Glass Braid |
Glass Braid |
900 |
482 |
1.3 x 2.2 |
3 |
0.25 |
GG-NI-30 |
Solid |
Glass Braid |
Glass Braid |
900 |
482 |
1.1 x 1.8 |
1 |
| PFA Glass |
0.25 |
TG-NI-30 |
Solid |
PFA |
Glass Braid |
500 |
260 |
0.9 x 1.2 |
1 |
PFA
|
0.8 |
TT-NI-20S |
7x0.33 |
PFA |
PFA |
500 |
260 |
1.9 x 3.2 |
5.0 |
0.8 |
TT-NI-20 |
Solid |
PFA |
PFA |
500 |
260 |
1.7 x 3.0 |
3.0 |
0.5 |
TT-NI-24S |
7x0.2 |
PFA |
PFA |
500 |
260 |
1.6 x 2.6 |
3.0 |
0.5 |
TT-NI-24 |
Solid |
PFA |
PFA |
500 |
260 |
1.4 x 2.4 |
2.7 |
0.25 |
TT-NI-30†† |
Solid |
PFA |
PFA |
500 |
260 |
0.6 x 1.0 |
0.5 |
|
OMEGA Engineering does not use reprocessed PFA or PVC in manufacturing
thermocouple wire.
*Has colour tracers on jacket and conductors
**Has colour tracers on jacket and positive leg only
††Overall colour clear
|
 |
|
Notes: OMEGA Engineering does not use reprocessed PFA or PVC in manufacturing thermocouple wire. *Has colour tracers on jacket and conductors **Has colour tracers on jacket and positive leg only. †† Overall colour clear
|
Ordering Example: (1) GG-NI-24-15M Type N Glass Braid Insulated Thermocouple Cable, 15 m reel. = EUR 42,00
|
|
|
 |
| Use our part number builder to customise your product selection. |
|
|
|
Option Descriptions
|
|
(1)
|
Insulation
|
| |
Select HH For High Temp Glass (0.8 & 0.5 mm dia. Only) GG For Glass TG For PFA and Glass TT For PFA (High Performance) XC For Ceramic standard braid (1.6 0.8 and 0.5 mm Only) XT For Ceramic tight braid (0.8 and 0.5 mm Only) XL For Ceramic loose braid (0.8 and 0.5 mm Only) XS For Silica (1.6 0.8 & 0.5 mm dia. Only)
|
|
(2)
|
Gauge
|
| |
Select 14 For 1.6 mm 20 For 0.8 mm 20S For 7 strands of 0.33 mm (GG and TT only) 24 For 0.5 mm 24S For 7 strands of 0.2 mm (GG and TT only) 30 For 0.25 mm dia.
|
|
(3)
|
Tolerance
|
| |
Select For Class 2 leave blank -SLE For Class1/special limits of error
|
|
(4)
|
Reel Length
|
| |
Select 7.5M For 7.5 metres 15M For 15 metres 30M For 30 metres 60M For 60 metres 150M For 150 metres 300M For 300 metres
|
NOTE: All combinations may not be valid, check spec sheet For valid part numbers.
|
|
|
|
|
Data Sheet
|
Download Product Specification Sheet (XC_N_TC_WIRE.pdf)
|
|
|
|
 |
|
Keywords: thermocouple, cable, wire, duplex, insulated, glass, fibre, glassfibre, silica, pfa, type n, nicrosil, nisil, omega-p, omega-n
|
|
|