Votre panier est vide pour le moment.
Omega Engineering / Newport Electronics. Votre source unique pour la mesure et le contrôle de procédés
Commandez enligne ou appelez 0800 466 342 ou +33(0)1 61 37 29 00 
Changez au français  Changez à l'anglais 
 Domicile 
 Littérature 
 Info 
 Assistance Technique 
 Mon Compte 
 Aide 
 Cadeau Gratuit 
Connexion   Panier (0 articles EUR 0,00) 
Modes de paiment acceptés
Credit Cards
Secured By Sage Pay
Verified By Visa & MasterCard SecureCode

ABOUT SSL CERTIFICATES

Thermocouple Wire - T Type, Duplex Insulated

Fils en promotion >  Fils et câbles pour therm... > Câbles thermocouple isolé... > XC_T_TC_WIRE
Pour traduction en Francaic, cliquez ici
Thermocouple Wire - T Type, Duplex Insulated : GG-T-20
Thermocouple Wire - T Type, Duplex Insulated

Cliquer l'image pour l'agrandir
Fiche technique produit Select & Buy
High Quality Type "T" Thermocouple Grade Wire
In Stock - Available for Immediate Shipment
Choice of Insulation, Wire Gage, & Length

ANSI Color Code: Positive Wire, Blue; Negative Wire, Red; Overall, Brown
OMEGA Engineering does not use reprocessed PFA or PVC in manufacturing thermocouple wire.
Use the table below as a guide for types.
Insulation AWG No. Model Number Price/1000' SLE/1000'††† Type Wire InsulationMax Temp. Nominal Size mm (inches) Wt.kg/300 m† (lb/1000')
Conductor Overall °C °F
Glass 20 GG-T-20 $365 $430 Solid Glass Braid Glass Braid 260 500 1.5 x 2.4 (0.060 x 0.095) 4 (9)
20 GG-T-20S 460 550 7 x 28 Glass Braid 260 500 1.5 x 2.5 (0.060 x 0.100) 4 (9)
24 GG-T-24 265 305 Solid Glass Braid 200 400 1.3 x 2.0 (0.050 x 0.080) 3 (5)
24 GG-T-24S 420 500 7 x 32 Glass Braid 200 400 1.3 x 2.2 (0.050 x 0.085) 3 (5)
26 GG-T-26 230 280 Solid Glass Braid 200 400 1.1 x 1.9 (0.045 x 0.075) 2 (4)
28 GG-T-28 220 255 Solid Glass Wrap 200 400 1.0 x 1.4 (0.040 x 0.055) 2 (3)
30 GG-T-30 225 270 Solid Glass Wrap 150 300 0.9 x 1.3 (0.037 x 0.050) 2 (3)
Glass with Stainless Steel Overbraid 20 GG-T-20-SB 710 850 Solid Glass SS Braid Over Glass 482 900 2.2 x 3.0 (0.090 x 0.120) 6 (14)
24 GG-T-24-SB 495 595 Solid 482 900 2.2 x 3.0 (0.085 x 0.117) 5 (11)
Kapton Polymide Tape 20 KK-T-20 870 990 Solid Fused Polymide Tape Fused Polymide Tape 316 600 1.5 x 2.5 (0.060 x 0.100) 5 (11)
24 KK-T-24 660 755 Solid 316 600 1.3 x 1.9 (0.050 x 0.075) 3 (6)
30 KK-T-30 650 750 Solid 316 600 1.0 x 1.4 (0.040 x 0.055) 3 (5)
PFA Glass 30 TG-T-30 480 - Solid PFA Glass Braid 150 300 0.9 x 1.2 (0.034 x 0.047) 1 (2)
36 TG-T-36 550 - Solid 150 300 0.7 x 1.0 (0.028 x 0.038) 1 (2)
40 TG-T-40 620 - Solid 150 300 0.7 x 0.9 (0.026 x 0.035) 1 (2)
Neoflon PFA (High Performance) 20 TT-T-20 455 515 Solid PFA PFA 260 500 1.7 x 3.0 (0.068 x 0.116) 5 (11)
20 TT-T-20S 595 715 7 x 28 260 500 1.9 x 3.2 (0.073 x 0.126) 5 (11)
22 TT-T-22S 580 695 7 x 30 260 500 1.7 x 3.4 (0.065 x 0.133) 4 (9)
24 TT-T-24 370 415 Solid 200 400 1.4 x 2.4 (0.056 x 0.092) 3 (7)
24 TT-T-24S 400 485 7 x 32 200 400 1.6 x 2.6 (0.063 x 0.102) 3 (7)
30 TT-T-30†† 390 430 Solid 150 300 0.6 x 1.0 (0.024 x 0.040) 1 (2)
36 TT-T-36†† 450 495 Solid 150 300 0.5 x 0.8 (0.019 x 0.030) 1 (2)
40 TT-T-40†† 590 650 Solid 150 300 0.4 x 0.7 (0.017 x 0.026) 1 (2)
PFA Polymer w/Twisted and Shielded Conductors 20 TT-T-20-TWSH 975 1125 Solid PFA Polymer PFA Polymer and Shielding 260 500 3.7 (0.15) 9 (20)
20S TT-T-20S-TWSH 1170 1405 7 x 28 260 500 3.8 (0.15) 9 (20)
24 TT-T-24-TWSH 560 645 Solid 260 500 2.7 (0.11) 4 (9)
24S TT-T-24S-TWSH 670 805 7 x 32 260 500 2.9 (0.12) 4 (9)
Neoflon FEP 20 FF-T-20 430 540 Solid FEP FEP 200 392 1.7 x 3.0 (0.068 x 0.116) 5 (11)
24 FF-T-24 335 345 Solid 200 392 1.4 x 2.4 (0.056 x 0.092) 3 (7)
FEP Polymer w/Twisted and Shielded Conductors 20 FF-T-20-TWSH 735 845 Solid FEP Polymer FEP Polymer and Shielding 200 392 3.7 (0.15) 9 (20)
20S FF-T-20S-TWSH 885 1060 7 x 28 200 392 3.8 (0.15) 9 (20)
24 FF-T-24-TWSH 425 490 Solid 200 392 2.7 (0.11) 4 (9)
24S FF-T-24S-TWSH 505 610 7 x 32 200 392 2.9 (0.12) 4 (9)
TFE Tape Polymer 20 TFE-T-20 450 510 Solid TFE Tape Polymer Fused TFE Tape Polymer 260 500 1.5 x 2.5 (0.060 x 0.100) 5 (11)
20S TFE-T-20S 570 650 7 x 28 260 500 1.5 x 2.7 (0.060 x 0.105) 5 (11)
24 TFE-T-24 315 350 Solid 260 500 1.3 x 1.9 (0.050 x 0.075) 3 (6)
24S TFE-T-24S 370 415 7 x 32 260 500 1.3 x 2.2 (0.050 x 0.085) 3 (6)
Polyvinyl 24 PP-T-24 265 305 Solid Polyvinyl Polyvinyl 105 221 1.9 x 3 (0.075 x 0.120) 5 (10)
24 PP-T-24S 335 400 7 x 32 Polyvinyl (Rip Cord)** 105 221 1.9 x 3.1 (0.080 x 0.130) 5 (10)
24 PR-T-24 155 175 Solid 105 221 1.3 x 2.2 (0.050 x 0.086) 3 (5)

 Prix & disponibilité 

Notes:
** Two insulated leads bonded together, but with no overjacket.
†Weight of spool and wire rounded to the next highest lb. (does not include packing material).
†† Overall color clear, ††† To order special limits of error wire, add "-SLE" to model number before spool length.
Exemple de commande:
(1) TT-T-24-SLE-1000 1000' (300 m) of Type T duplex insulated special limits of error thermocouple wire = EUR 415,00
 Fiche technique  
 Fiche technique
 Fiche technique produit Télécharger Fiche technique produit (XC_T_TC_WIRE.pdf)
Mots clés: Thermocouple Wire - T Type, Duplex Insulated

Valid XHTML 1.0 Transitional  Valid CSS!

© Droit d'auteur 2003 - 2012 | Omega Engineering | Déclaration de confidentialité | Conditions | Plan de site MMV | 71
Cellules de charge | Thermocouples | Fils et câbles de thermocouple
www.omega.co.uk | www.omega.fr | www.omega.nl | www.omega.de | www.omega.com