Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17

Handheld Salinity Meter

CDH45 Series

Handheld Salinity Meter | CDH45 Series

Handheld Salinity Meter

164,27 CDH45

Garantie 1 an CE
  • Dual Display: Salinity and Temperature
  • Salinity Range: 0.1 to 10%

Déscription

The CDH45 is designed for lowconcentration salinity measurement. Applications include water monitoring, seawater-prepared food solutions, breeding ponds, aquariums, and holding tanks.

Specifications
Polarity: Automatic, positive implied, negative polarity indication
Power: 3 “AAA” batteries (included)
Low-Battery Indicator: The “ ” is displayed
Operating Temp: 0 to 50°C (32 to 122°F) @ <75% RH
Storage Temp: -20 to 60°C (-4 to 140°F) @ 0 to 80% RH with batteries removed
Reference Conditions: 18 to 28°C, <75% RH
Dimensions: 167 H x 48 W x 24 mm D (6.5 x 3.0 x 1.5")
Weight: 330 g (0.6 lb) with probe and batteries RELATIVE SALINITY
Range: 0.1 to 10%
Temperature Compensation: -5 to 60°C (23 to 140°F), automatic
Accuracy: 0 to 0.9% (±0.1) 1.0 to 1.9% (±0.2) 2.0 to 2.9% (±0.3) 3.0 to 4.9% (±0.5) 5.0 to 7.9% (±1.0) 8.0 to 10.0% (±1.5, depending on measuring technique)
Probe Cable Length: 0.8 m (34")
Probe Length: 177 mm (7.0") TEMPERATURE
Sensor: Thermistor temperature sensor
Range: -20 to 60°C (-4 to 140°F)
Resolution: 0.1°C (0.1°F)
Accuracy:
±0.5°C (±1°F): 0 to 45°C (3 to 113°F)
±1°C (±2°F): -20 to 0°C, 45 to 60°C (4 to 32°F, 113 to 140°F)
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
CDH45
164,27
Stock: 1 semaine
 
$99 Salinity meter with integral probe
Accessories
MN2400
€11.54
Stock: 1 semaine
 
3 Replacement “AAA” battery (3 required)
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.