Compact 3 Element Immersion Heater

CH-SD Series

Compact 3 Element Immersion Heater | CH-SD Series

Compact 3 Element Immersion Heater

1 641,00 CH-SD-5083

  • Incoloy® Sheath for Compatibility with More Difficult Clean Liquids
  • 2 NPT Brass Screwplug with Compact 3 Element Design
  • 5 to 10 kw
  • General Purpose, NEMA-1 Rated Enclosure

Déscription

The OMEGALUX™ CH-SD Series features a compact 3 element heater design with a 2" brass screw plug. The Incoloy sheath allows compatibility with difficult clean liquids. A popular application for CH-SD Series is heating for industrial dishwashing equipment.
Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See the Temperature Section for our selection of process controllers.
CAUTION AND WARNING! Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.


SPECIFICATIONS
Wattage:
5 to 10 kW
Power: 208, 240, or 480V
Sheath: 0.430" (1 cm) diameter copper
Screw Plug: NPT brass 2"
Watt Density: 50 W/in2
Enclosure: Compact general purpose
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
CH-SD-5083
1 641,00
Stock: 5 semaines
 
5kW, 208V, 3 phase, immersion heater, 2in NPT screw plug
CH-SD-5043
1 641,00
Stock: 5 semaines
 
5kW, 240V, 3 phase, immersion heater, 2in NPT screw plug
CH-SD-5053
1 641,00
Stock: 5 semaines
 
5kW, 480V, 3 phase, immersion heater, 2in NPT screw plug
CH-SD-508
Consultez le Service de ventes  
Stock: 
 
 
5kW, 208V, 1 phase, immersion heater, 2in NPT screw plug
CH-SD-504
1,641.00
Stock: 5 semaines
 
5kW, 240V, 1 phase, immersion heater, 2in NPT screw plug
CH-SD-7583
1,680.00
Stock: 5 semaines
 
7.5kW, 208V, 3 phase, immersion heater, 2in NPT screw plug
CH-SD-7543
1,680.00
Stock: 6 semaines
 
7.5kW, 240V, 3 phase, immersion heater, 2in NPT screw plug
CH-SD-10083
2,266.00
Stock: 5 semaines
 
10kW, 208V, 3 phase, immersion heater, 2in NPT screw plug
CH-SD-10043
2,134.00
Stock: 6 semaines
 
10kW, 240V, 3 phase, immersion heater, 2in NPT screw plug
CH-SD-10053
2,266.00
Stock: 5 semaines
 
10kW, 480V, 3 phase, immersion heater, 2in NPT screw plug
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.