Wall/Pipe Mount Temperature/Process Controller for Single Output, Heat/Cool, or Motorized Valve Control.

CN3440 Series

Wall/Pipe Mount Temperature/Process Controller for Single Output, Heat/Cool, or Motorized Valve Control. | CN3440 Series

2 ans de garantie CE
  • NEMA-4X (IP66) Wall/Pipe-Mount Housing – No Need for an Instrument Panel
  • RF Protection: IEC 801 Pt III, Level 2
  • One Controller for Every PID Control Application
  • Can Autotune PID control
  • 9 Program, 30 Segment Ramp/Soak – Comprehensive Setpoint Profiling Capabilities

    OUTPUTS:
  • Single Control Output: Heat/Cool or Motorized Valve
  • Other Outputs: Transmitter Power Supply, Retransmission of Process Variable, Set Point, or Position Feedback, Alarms
  • Output Choices: 0 to 20 mAdc, 12 Vdc SSR Pulse Drive, Three 5 A SPST Relays

    INPUTS:
  • Universal Process Input with 0.1% Accuracy
  • J or K Thermocouple or RTD, mVdc, mAdc, Vdc, Ω

Déscription

The CN3440 Wall/Pipe-Mount Universal Process Controller is a highly versatile single-loop controller packaged in a robust field-mounting housing.

No need to fit an extensive instrument panel when installing or upgrading process equipment. The CN3440 can be easily mounted by simply affixing it to any flat surface or pipe and making the electrical connections via the cable entry glands on the underside of the unit.

The instrument has extensive control and I/O capabilities fitted as standard, allowing it to be rapidly configured for almost any application.

With NEMA-4X (IP66) water/dust protection, the CN3440 can be mounted right next to your process, no matter how harsh the environment.
Tous les Montants indiqués Dans EUR
Notez: Performance accuracy is not guaranteed below 400°C (752°F) for types B, R and S thermocouples. RTD, 3-wire platinum, 100 ohm .with range of 0 to 400 ohm. MInimum span below zero: Type T: 70°C (126°F), Type N: 105°C (189°F)

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) Power & Display Options Select:
Rien (champ vide de congé) pour Standard Unit
-C4 pour RS-485 digital communications with MODBUS RTU protocol
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.
We noticed you are from the US. Visit your local site for regional offers and live support.