Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17

Microprocessor-Based Circular Chart Recorders with Up to 12 Output Relays, Thermocouple, RTD, V, mV or mA Input,Up to Six I/O Modules Available
Discontinued Product

CT1100A Series

Circular Chart Recorders with Up to 12 Output Relays, Thermocouple, RTD | CT1100A Series

2 ans de garantie CE
  • Up to Three Pens
  • 254 mm (10 in) Chart
  • Accepts Thermocouple, RTD, V, mV or mA Signals
  • Overall Accuracy of ±0.25% of Span
  • Up to Six I/O Modules Available, Including Input Isolation
  • Retransmission Options Available on up to Three Channels
  • Flow Totalization on All Three Channels
  • One or Two PID Control Outputs Available

Déscription

The CT1000A Series is no longer available. Please see the CT7310 Series as potential substitutes, or contact our temperature engineering department.

The new OMEGA® CT1000A microprocessor-based circular recorder offers a wide range of measurement and control capabilities. The recorder is available as a one-, two-, or three-channel recorder offering up to 12 output relays allocated to six setpoints which in turn can be allocated to any channel or channels.

The unit can be supplied for flow indication and recording with totalization on up to three channels. Flow indication and recording with totalization on all channels is also available. Each channel has two totalizers, one of which can be used for a batch total resettable from the front panel, and displayed in sequence with flow rate. The other is used for display of a secure total accessible only by operating the appropriate channel select buttons.

For complete product specifications see the Related Links section at the bottom of this page.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
CT1100A
Consultez le Service de ventes  
Stock: 
 
 
One-pen recorder
CT1100A-M8
Consultez le Service de ventes  
Stock: 
 
 
One-pen recorder with control option, analog output and relay
CT1200A
Consultez le Service de ventes  
Stock: 
 
 
Two-pen recorder
CT1200A-M8
Consultez le Service de ventes  
Stock: 
 
 
Two-pen recorder with control option, analog output and relay
CT1300A
Consultez le Service de ventes  
Stock: 
 
 
Three-pen recorder
CT1300A-M8
Consultez le Service de ventes  
Stock: 
 
 
Two-pen recorder with control option, analog output and relay
CT1205A-MB
Consultez le Service de ventes  
Stock: 
 
 
2-pen recorder, 1 analog, 1 event
CT1305A-MB
Consultez le Service de ventes  
Stock: 
 
 
3-pen recorder, 2 analog, 1 event
CT-1000-RED
51.85
Stock: 1 semaine
 
5 red pens, channel 1
CT-1000-GREEN
51.85
Stock: 1 semaine
 
5 green pens, channel 2
CT-1000-BLUE
Consultez le Service de ventes  
Stock: 
 
 
5 blue pens, channel 3
CT-1000C-100/7
575.12
Stock: 1 semaine
 
500 charts, 0-100 range, 7 day
CT-1000C-100/24
602.56
Stock: 1 semaine
 
500 charts, 0-100 range, 24 hr
CT-1000C-0-100/8HRS
602.56
Stock: 5 semaines
 
500 charts, 0-100 range, 8 hr
CT-1000C-0-14PH/24HRS
597.29
Stock: 5 semaines
 
500 charts, 0-14 range, 24 hr
CT-1000C-0-50/7
Consultez le Service de ventes  
Stock: 
 
 
500 charts, 0-50 range, 7 day
CT-1000C-0-200/24
602.56
Stock: 1 semaine
 
500 charts, 0-200 range, 24 hr
CT-1000C-0-200/7
602.56
Stock: 5 semaines
 
500 charts, 0-200 range, 7 day
CT-1000C-0-300/24
597.29
Stock: 5 semaines
 
500 charts, 0-300 range, 24 hr
CT-1000C-0-800F/1
Consultez le Service de ventes  
Stock: 
 
 
500 charts, 0-800 range, 24 hr
CT-1000C-200-400F/1
597.22
Stock: 5 semaines
 
500 charts, 200-400 range, 24 hr
CT-1000C--100C-100C/24
Consultez le Service de ventes  
Stock: 
 
 
500 charts, -100-100 range, 24 hr
CT1000A-M1
Consultez le Service de ventes  
Stock: 
 
 
Single relay modules
CT1000A-M2
Consultez le Service de ventes  
Stock: 
 
 
Dual relay modules
CT1000A-MA
Consultez le Service de ventes  
Stock: 
 
 
Transmitter power supply module
Tous les Montants indiqués Dans EUR
Notez: Each unit comes complete with one package of chart paper, pen(s), and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.