Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17

NEMA-4x Mass Flow Controllers and Meters

FMA-8200

NEMA-4x Mass Flow Controllers and Meters | FMA-8200

NEMA-4x Mass Flow Controllers and Meters

Garantie 1 an
  • NEMA-4X Watertight Construction
  • Stackable Design for Easy Installation
  • Dual Analog Signal Outputs
  • Removable Sensor
  • Corrosion-Resistant Valve

Déscription

These controllers and meters offer high accuracy, control and measurement of industrial gases with the added integrity of NEMA-4X, IP65 industrial packaging. The heart of the controller and meter is the removable flow sensor which produces an electrical output signal linear with mass flow rate. This output can be used for indicating, recording, and/or controlling purposes. The FMA-8300 controller has an integral valve and accepts a remote setpoint, which makes it a simple and easy-to-install flow control system.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
Gas Mass Flow Controller
FMA-8200-(*)
Consultez le Service de ventes  
Stock: 
 
 
10 SCCM
FMA-8201-(*)
Consultez le Service de ventes  
Stock: 
 
 
20 SCCM
FMA-8202-(*)
Consultez le Service de ventes  
Stock: 
 
 
50 SCCM
FMA-8203-(*)
Consultez le Service de ventes  
Stock: 
 
 
100 SCCM
FMA-8204-(*)
Consultez le Service de ventes  
Stock: 
 
 
200 SCCM
FMA-8205-(*)
Consultez le Service de ventes  
Stock: 
 
 
500 SCCM
FMA-8206-(*)
Consultez le Service de ventes  
Stock: 
 
 
1000 SCCM
FMA-8207-(*)
Consultez le Service de ventes  
Stock: 
 
 
2000 SCCM
FMA-8208-(*)
Consultez le Service de ventes  
Stock: 
 
 
5000 SCCM
FMA-8209-(*)
Consultez le Service de ventes  
Stock: 
 
 
10 SLM
FMA-8210-(*)
Consultez le Service de ventes  
Stock: 
 
 
20 SLM
FMA-8211-(*)
Consultez le Service de ventes  
Stock: 
 
 
30 SLM
Gas Mass Flowmeter
FMA-8300-(*)
Consultez le Service de ventes  
Stock: 
 
 
10 SCCM
FMA-8301-(*)
Consultez le Service de ventes  
Stock: 
 
 
20 SCCM
FMA-8302-(*)
Consultez le Service de ventes  
Stock: 
 
 
50 SCCM
FMA-8303-(*)
Consultez le Service de ventes  
Stock: 
 
 
100 SCCM
FMA-8304-(*)
Consultez le Service de ventes  
Stock: 
 
 
200 SCCM
FMA-8306-(*)
Consultez le Service de ventes  
Stock: 
 
 
1000 SCCM
FMA-8307-(*)
Consultez le Service de ventes  
Stock: 
 
 
2000 SCCM
FMA-8308-(*)
Consultez le Service de ventes  
Stock: 
 
 
5000 SCCM
FMA-8309-(*)
Consultez le Service de ventes  
Stock: 
 
 
10 SLM
FMA-8310-(*)
Consultez le Service de ventes  
Stock: 
 
 
20 SLM
FMA-8311-(*)
Consultez le Service de ventes  
Stock: 
 
 
30 SLM
Tous les Montants indiqués Dans EUR
Notez: Comes complete with manual, connection fittings, and calibration data. Note: Ranges are based on Nitrogen.
* For controllers, insert: gas, inlet/outlet pressure and temperature.
For calibration above 200 psig, add $400 to the price
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
We noticed you are from the US. Visit your local site for regional offers and live support.