Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17

Guard Locking Safety Switches

KLM-KLP-KL3-SS-Series

Guard Locking Safety Switch | KLM-KLP-KL3-SS-Series

Guard Locking Safety Switch

Garantie 1 an CE
  • Solenoid Locking Interlock Safety Switch
  • High Holding Force Keeps Guard Doors Closed Until Hazard can be Removed
  • 8 Actuator Entry Positions–Designed with a Rotatable Head
  • KLM Series: Die Cast Metal Body with Die Cast or 316 SS Head
  • KLP Series: Polyester Body with 316 SS Head
  • KL3-SS Series: 316 SS Body and Head—Mirror Polished to Ra10
  • LED Indicators for Status of Solenoid Applied Power (LED1) and Guard Lock Status (LED2)
  • 2 Normally-Closed (NC) Safety Circuits: Solenoid Lock and Actuator/Guard Wired in Series
  • 2 Normally-Open (NO) Auxiliary Contacts: One for Indication of Actuator Status and One for Lock Status
  • 2 Emergency Manual Release Points
Capteurs et transducteurs - Voir Les Produits Associés

Déscription

Guard locking switches are designed to provide robust position interlock detection for moving guards and provide a lock mechanism to keep the guard closed until the hazard has been removed. They are tongue operated and are designed to fit to the leading edge of sliding or hinged machine guards to provide positively operated switching contacts and provide a tamper resistant key mechanism that is not easily defeatable.

Depending upon the risk assessment for the application, they can be used independently to provide positively operated contacts to EN60947-5-1 or they can be used in combination with any dual channel safety monitoring relays to provide up to PLe Category 4 to ISO13849-1 or SIL3 EN62061. They are offered with a choice of various actuators to aid installation and maintain durability throughout the rigorous applications of Factory Automation, Packaging, Food Processing, Pharmaceutical and Petro- Chemical Industries.

The switch is rigidly mounted to the frame of the guard or machine. The actuator is fitted to the moving part (frame) of the guard and is aligned to the switch entry aperture. The actuator profile is designed to match a cam mechanism within the switch head and provides a positively operated interlock switch. When the actuator is inserted into the switch the safety contacts can be closed and allow the machine start circuit to be enabled. When the solenoid receives the required signal the safety contacts are positively opened, the machine circuit is broken and the guard door can be opened. They can be used in combination with safety timers to provide a delay before allowing the guard to open (e.g. for machines which require run down). Standard versions automatically spring lock at the insertion of the actuator and will only unlock when power is applied to the solenoid. These switches are sealed to NEMA 6 (IP67) and provide long term protection against moisture ingress.

Specifications
Standards: ISO14119, EN60947-5-1, EN60204-1, ISO13849-1, EN62061 UL508
Safety Classification and Reliability Data:
Mechanical Reliability B10d: 2.5 x 106 operations at 100 mA load
ISO13849-1: Up to PLe depending upon system architecture
EN62061: Up to SIL3 depending upon system architecture
Safety Data–Annual Usage: 8 cycles per hour/24 hours per day/365 days
PFHd: 3.44 x 10-8
Proof Test Interval (Life): 35 years
MTTFd: 356 years
Solenoid Voltage: 110 Vac or 24 Vdc/Vac (see To Order table)
Solenoid Wattage: 12W
LED2 Supply Voltage: 24 Vdc
Utilization Category: AC15 A300 3A
Thermal Current (lth): 5A
Rated Insulation/Withstand Voltages: 600 Vac/2500 Vac
Travel for Positive Opening: 10 mm (0.39")
Actuator Entry Minimum Radius:
    Standard: 175 mm (6.89")
    Heavy-Duty: 100 mm (3.93")
Maximum Approach/Withdrawal Speed: 600 mm/s
Holding Force:
    KLP Series: F1Max, 1800N, Fzh 1384N
    KLM, KL3-SS Series: F1Max, 2000N, Fzh 1538N
Body Material:
    KLM Series: Die cast (painted red)
    KLP Series: Polyester
    KL3-SS Series: 316 Stainless Steel
Head Material:
    KLM Series: Die cast (painted red) or 316 stainless steel
    KLP Series: 316 stainless steel
    KL3-SS Series: 316 stainless steel
Enclosure Protection:
    KLM, KLP Series: NEMA 6 (IP67)
    KL3-SS Series: NEMA PW12 (IP67K), NEMA 6 (IP67)
Operating Temperature: -25 to 50°C (-13 to 122°F)
Vibration: IEC 68-2-6 10 to 55 Hz + 1 Hz; excursion: 0.35 mm 1 octave/min
Conduit Entry: 1/2 NPT or M23 12-way (see To Order table)
Fixing: 4 x M5
Weight (of Switch):
    KLM Series: 770 g (1.7 lb), 795 g (1.75 lb) with SS head
    KLP Series: 575 g (1.3 lb)
    KL3-SS Series: 1290 g (2.85 lb)
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
KLM-202002
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Die Cast, Head Material; Die Cast, Solenoid Voltage; 24 Vac/Vdc, Conduit Entry; 1/2 NPT
KLM-202002-SS
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Die Cast, Head Material; 316 SS, Solenoid Voltage; 24 Vac/Vdc, Conduit Entry; 1/2 NPT
KLM-202005
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Die Cast, Head Material; Die Cast, Solenoid Voltage; 110 Vac, Conduit Entry; 1/2 NPT
KLM-202005-SS
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Die Cast, Head Material; 316 SS, Solenoid Voltage; 110 Vac, Conduit Entry; 1/2 NPT
KLM-202003
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Die Cast, Head Material; Die Cast, Solenoid Voltage; 24 Vac/Vdc, Conduit Entry; M23 12-way
KLM-202003-SS
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Die Cast, Head Material; 316 SS, Solenoid Voltage; 24 Vac/Vdc, Conduit Entry; M23 12-way
KLM-202006
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Die Cast, Head Material; Die Cast, Solenoid Voltage; 110 Vac, Conduit Entry; M23 12-way
KLM-202006-SS
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Die Cast, Head Material; 316 SS, Solenoid Voltage; 110 Vac, Conduit Entry; M23 12-way
KLP-201002
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Plastic, Head Material; 316 SS, Solenoid Voltage; 24 Vac/Vdc, Conduit Entry; 1/2 NPT
KLP-201005
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Plastic, Head Material; 316 SS, Solenoid Voltage; 110 Vac, Conduit Entry; 1/2 NPT
KLP-201003
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Plastic, Head Material; 316 SS, Solenoid Voltage; 24 Vac/Vdc, Conduit Entry; M23 12-way
KLP-201006
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; Plastic, Head Material; 316 SS, Solenoid Voltage; 110 Vac, Conduit Entry; M23 12-way
KL3-SS-205002
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; 316 SS, Head Material; 316 SS, Solenoid Voltage; 24 Vac/Vdc, Conduit Entry; 1/2 NPT
KL3-SS-205005
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; 316 SS, Head Material; 316 SS, Solenoid Voltage; 110 Vac, Conduit Entry; 1/2 NPT
KL3-SS-205003
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; 316 SS, Head Material; 316 SS, Solenoid Voltage; 24 Vac/Vdc, Conduit Entry; M23 12-way
KL3-SS-205006
Consultez le Service de ventes  
Stock: 
 
 
Guard locking safety switch, Body Material; 316 SS, Head Material; 316 SS, Solenoid Voltage; 110 Vac, Conduit Entry; M23 12-way
Accessories
140143
Consultez le Service de ventes  
Stock: 
 
 
Female quick connect cable, M23 12-way, 5 m (16.4') length
140144
Consultez le Service de ventes  
Stock: 
 
 
Female quick connect cable, M23 12-way, 10 m (32.8') length
Tous les Montants indiqués Dans EUR
Notez: *KLM, KLP and KL3-SS Series guard locking safety switches (switch only, actuator sold separately).
Exemple de commande: (1) 140107 Standard actuator, €15.88  
We noticed you are from the US. Visit your local site for regional offers and live support.