Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17

Autoclavable Carboys and Large Bottles, Polypropylene

Autoclavable Carboys and Large Bottles, Polypropylene |

Autoclavable Carboys and Large Bottles, Polypropylene

  • Range of High Performance Large Bottles and Carboys in a Choice of Three Sizes
  • Autoclavable Polypropylene, Heavy-Duty Construction
  • FDA Compliant Resin
  • Stylish Rounded Octagonal Shape for Increased Rigidity when Full
  • Offset Neck for Easier Filling and Pouring
  • Integral, Comfortable Blow Molded Handles for Ease of Carrying are End-Sealed to Prevent Contamination
  • Heavy-Duty Closures are Compatible with Other Leading Brands
  • Carboys Feature a Durable and Leak-Proof Heavy-Duty Spigot with Boss Fitting for Extra Strength
  • Spigot Features Removable Tube Fitting for Added Convenience
  • Molded Graduations Allow Easy Viewing of Contents

Déscription

Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
Carboy with Spigot
LAB-5056341
Consultez le Service de ventes  
Stock: 
 
 
Capacity Liters 5, Dimensions mm (inch); Cap size 45 (1.77), Height 270.5 (10.6), Width 190 (7.48), Length 190 (7.48)
LAB-5056342
Consultez le Service de ventes  
Stock: 
 
 
Capacity Liters 10, Dimensions mm (inch); Cap Size 90 (3.5), Height 359 (14), Width 238 (9.37), Length 238 (9.37)
LAB-5056343
Consultez le Service de ventes  
Stock: 
 
 
Capacity Liters 20, Dimensions mm (inch); Cap size 90 (3.5), Height 419 (16.5), Width 300 (11.8), Length 300 (11.8)
Bottle (No Spigot)
LAB-5056344
Consultez le Service de ventes  
Stock: 
 
 
Capacity Liters 5, Dimensions mm (inch); Cap Size 45 (1.77), Height 270.5 (10.6), Width 190 (7.48), Length 190 (7.48)
LAB-5056345
Consultez le Service de ventes  
Stock: 
 
 
Capacity Liters 10, Dimensions mm (inch); Cap Size 90 (3.5), Height 359 (14), Width 238 (9.37), Length 238 (9.37)
LAB-5056346
Consultez le Service de ventes  
Stock: 
 
 
Capacity Liters 20, Dimensions mm (inch); Cap Size 90 (3.5), Height 419 (16.5), Width 300 (11.8), Length 300 (11.8)
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.