Low Profile Load Cells | Intrinsically safe & stainless steel

LCHD-IS Series

Low Profile Load Cells | Intrinsically safe & stainless steel | LCHD-IS Series

  • FM Intrinsically Safe Rating Standard
  • 4 to 20 mA Output
  • 5-Point NIST Traceable Calibration Included
  • 0.25% Interchangeability
  • All Stainless Steel Construction for Harsh Industrial Environments
  • Heavy-Duty Industrial Design
  • Low Profile for Easy Installations
Cellules de charge, capteurs de force et transducteurs de couple - Voir Les Produits Associés

Déscription

The LCHD-IS Series intrinsically safe load cells are FM rated Intrinsically safe for use in Hazardous locations. They are available with 5 different electrical terminations: Three connector options and 2 cable options, one of which is a submersible waterproof cable. Standard models have an amplified 4 to 20 mA output for unidirectional applications and a 4-12-20 mA output for bidirectional applications.

FM ApprovalsRecognized and respected across the globe, FM Approvals certification assures customers a product or service that has been objectively tested and conforms to the highest national and international standards. Please refer to FM Approvals for downloadable copies of FM Approvals Certificate of Compliance and Installation Control Drawings.

The LCHD-IS is also available in metric configurations, with ranges from 5000 kgf 0 to 10,000 kgf and metric threads. Please see LCMHD-IS for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation Voltage: 10 to 28 Vdc
Nonlinearity (%F.S.O.): 0.10
Hysteresis (%F.S.O.): 0.10
Repeatability (%F.S.O.): 0.05
Zero Balance: 4 mA +10%, -2% adjustable
Operating Temperature: -40 to 75°C (-40 to 167°F)
Compensated Temperature: 16 to 71°C (60 to 160°F)
Temperature Effects:
    Zero (%FSO/°F): ±0.005 (±0.009%FSO/°C)
    Span (%Reading/°F): ±0.005 (±0.009%Reading/°C)
Safe Overload (% of Capacity): 150
Ultimate Overload (% of Capacity): 300
Material: Stainless Steel 17-4
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
SAMPLING OF POPULAR MODELS SHOWN BELOW; SEE PART NUMBER BUILDER FOR COMPLETE OFFERING
LCHD-7.5K0C2IS
1,913.00
Stock: 18 semaines
 
2 meters (6.6 ft) PVC cable termination, 7500 lb capacity
LCHD-10K0C2IS
2,221.00
Stock: 18 semaines
 
2 meters (6.6 ft) PVC cable termination, 10000 lb capacity
LCHD-15K0C2IS
2,264.00
Stock: 18 semaines
 
2 meters (6.6 ft) PVC cable termination, 15000 lb capacity
LCHD-20K0C2IS
2,530.00
Stock: 18 semaines
 
2 meters (6.6 ft) PVC cable termination, 20000 lb capacity
LCHD-30K0C2IS
2,530.00
Stock: 18 semaines
 
2 meters (6.6 ft) PVC cable termination, 30000 lb capacity
LCHD-50K0C2IS
2,530.00
Stock: 18 semaines
 
2 meters (6.6 ft) PVC cable termination, 50000 lb capacity
LCHD-15K5C2IS
Consultez le Service de ventes  
Stock: 
 
 
M12 connector, 15000 lb capacity
LCHD-50K5C2IS
Consultez le Service de ventes  
Stock: 
 
 
M12 connector, 50000 lb capacity
LCHD-7.5K0BC2IS
Consultez le Service de ventes  
Stock: 
 
 
2 meters (6.6 ft) PVC cable termination, 7500 lb capacity, bidirectional 4-12-20 mA output
LCHD-20K0BC2IS
Consultez le Service de ventes  
Stock: 
 
 
2 meters (6.6 ft) PVC cable termination, 20000 lb capacity, bidirectional 4-12-20 mA output
Tous les Montants indiqués Dans EUR
Notez: All models come complete with 5-point NIST traceable calibration certificate.
Ranges over 300,000 lb are calibrated at 300,000 lb.
For No Potentiometers option, add "NP" suffix to end of model number.
Please contact Factory for Price and Availability of 75K to 500K lb capacities.

Exemple de commande: (1) LCHD-50K5C2IS M12 connector, 50000 lb capacity, €2,530.00

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) Calibrated Capacity Select:
7.5K pour 7500 lb (3403 kgf)
10K pour 10000 lb (4537 kgf)
15K pour 15000 lb (6806 kgf)
20K pour 20000 lb (9074 kgf)
30K pour 30000 lb (13612 kgf)
50K pour 50000 lb (22686 kgf)

(2) Electrical Terminations Select:
0 pour 2 meters (6.6 ft) PVC cable
1 pour PTIH-10-6P twist-lock
5 pour M12 4-pin
6 pour Mini-Din
GW pour 3 m (10') submersible cable

(3) Output Options Select:
C2IS pour FM Intrinsically Safe 4 to 20 mA Output (calibrated 0 to full scale in tension)
BC2IS pour FM Intrinsically Safe 4-12-20 mA Output calibrated (-)full scale to (+)full scale

(4) Potentiometers Select:
Rien (champ vide de congé) pour Potentiometers
NP pour No Potentiometers
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.
We noticed you are from the US. Visit your local site for regional offers and live support.