Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17

HOBO MX Bluetooth Low EnergyWater Level Data Logger

MX2001-01

HOBO MX Bluetooth Low EnergyWater Level Data Logger | MX2001-01

HOBO MX Bluetooth Low EnergyWater Level Data Logger

  • Bluetooth Low Energy 100-foot communications
  • Stainless steel sensor end
  • 9 Meter (30 foot) Range
  • Accuracy:  Typical error: ±0.05% FS, 0.5 cm (0.015 ft) water
  • Stores: 30,000 sets of measurements
  • Multiple Start & Stop options
  • User-replaceable 1-year battery
  • Integrated barometric pressure sensor enables direct water level readout
  • Connecting the sensor to top-end logger/transmitter, the direct-read cables:
    • include Kevlar strength member
    • are interchangeable so loggers are easy to redeploy for future applications
    • come in lengths of 1, 5, 10, 15, 30, and 60 meters
  • Reference water level can be entered at the start of the deployment
  • Durable ceramic sensor
  • 3-point NIST-traceable calibration certificate included for the water pressure sensor

Déscription

The HOBO MX2001 water level data logger is designed for convenient wireless setup and download from mobile devices via Bluetooth Low Energy (BLE). The logger dramatically simplifies and lowers the cost of field data collection by providing wireless access to high-accuracy water level and temperature measurements right from a mobile phone or tablet. The MX2001 consists of a top-end unit and a water level sensor, which are sold as a set, plus a direct-read cable to connect them.

Specifications

Input Range: Pressure: 0 to 207 kPa (0 to 30 psia); approximately 0 to 9 m (0 to 30 ft) of water depth at sea level, or 0 to 12 m (0 to 40 ft) of water at 3,000 m (10,000 ft) of altitude; Temperature: -20° to 50°C (-4° to 122°F)
Analog Input Accuracy: Pressure Typical error: ±0.05% FS, 0.5 cm (0.015 ft) water; Maximum error: ±0.1% FS, 1.0 cm (0.03 ft) water; Temperature: ±0.44°C from 0° to 50°C (±0.79°F from 32° to 122°F)
Resolution: Pressure: <0.02 kPa (0.003 psi), 0.21 cm (0.007 ft) water; Temperature: 0.1°C at 25°C (0.18°F at 77°F)
Measurement Type: Pressure, Water Level, Temperature
Memory Capacity: 30,000 sets of measurements
Battery Type: Alkaline
Battery Size: AA, user replaceable
Number of batteries: 2
Battery Life: 1 year typical at a 1 minute logging rate
Power Source: Battery
Case Material: Acetal housing, PVC end cap, Polycarbonate collar nut; Viton and Buna-N O-rings; ceramic sensor in stainless steel end cap
Sample Rate: 1 second to 18 hours
Form Factor: Stand Alone
Communication Protocol: Bluetooth Low Energy
Other Features: Integrated barometric pressure sensor, 3-point NIST-traceable calibration certificate included, Multiple Start/Stop Functions
Measurement Units: PSI, Ft, M, °C, °F
Minimum Ambient Temperature: -20°C (-4°F)
Maximum Ambient Temperature: 50°C (122°F)
Minimum Storage Temperature: -20°C (-4°F)
Maximum Storage Temperature: 50°C (122°F)
File Format: XLSX, CSV, TXT, HOBO
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
MX2001-01-Ti
896.47
Stock: 1 semaine
 
HOBO MX Bluetooth Low EnergyWater Level Data Logger Titanium 9 Meter (30') Range
MX2001-02
831.82
Stock: 10 semaines
 
HOBO MX Bluetooth Low EnergyWater Level Data Logger Stainless Steel 30 Meter (100') Range
MX2001-03
943.66
Stock: 10 semaines
 
HOBO MX Bluetooth Low EnergyWater Level Data Logger Stainless Steel 76 Meter (250') Range
MX2001-04
943.66
Stock: 10 semaines
 
HOBO MX Bluetooth Low EnergyWater Level Data Logger Stainless Steel 4 Meter (13') Range
MX2001-04-Ti
1,006.00
Stock: 10 semaines
 
HOBO MX Bluetooth Low EnergyWater Level Data Logger Titanium 4 Meter (13') Range
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.