40-Bit Digital I/O RS-232 and IEEE-488 Interfaces
Discontinued Product

OMB-DIO-232 and OMB-DIO-488

40-Bit Digital I/O RS-232  and IEEE-488 Interfaces Discontinued Product | OMB-DIO-232 and OMB-DIO-488

  • 40 Programmable I/O Lines
  • Five Handshake Lines
  • Outputs will Drive Two TTL Loads

Déscription

The OMB-DIO is no longer available. Please see the D1700 as a substitute or contact sales.

These programmable interfaces provide TTL level digital input and output capability to RS-232 and IEEE-488 based systems. The 40-bit digital I/O port is software programmable in groups of eight bits for input or output. Five additional lines provide complete digital I/O handshaking, including data latch input, service request input, new data output, clear output and a trigger output. Programming is simple, accomplished using high level ASCII commands
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.