Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17

Industrial/Scientific Flush Pressure Transmitter for Vacuum, Bi-directional and Gage Pressure
DISCONTINUED PRODUCT

PX541

Industrial/Scientific Flush Pressure Transmitter for Vacuum, Bi-directional and Gage Pressure | PX541

  • All Stainless Steel Construction
  • Weather Resistant Connector
  • High Accuracy up to 0.3% Full Scale
  • Flush "Non-Plugging" Diagram

Déscription

The PX541 Series is no longer available. Please see the PX44-I Series, PX43-I Series, or PX726A as potential substitutes, or contact our sales/ pressure engineering department.

SPECIFICATIONS
Excitation: 10 to 30 Vdc
Output: 4-20 mA two wire
Maximum Loop Impedance: 1000 Ω (see chart)
Insulation Resistance: 500 Vac
Power Supply Effect: .0001 mA/V

PERFORMANCE
Accuracy:
0.3% FS
Zero Adjustment (Balance): 2% FS
Span Adjustment (Balance): 5% FS Compensated Temperature Range: 32 to 120°F (0 to 50°C)
Thermal Zero Effect: 0.03% FS/°C
Thermal Sensitivity Effect: 0.026% FS/°C
Maximum Pressure: 150% FS

CONSTRUCTION
Body Material:
Stainless Steel
Wetted Parts: ANSI 316L SS, Silicone O-rings
Fill Fluid: Silicone oil
Process Connection: ½ NTP male
Electrical Connection: DIN connector with screw terminals included
Weight: 6 oz (170 g)
Response Time: 2 ms
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
PX541-15V30GI
Consultez le Service de ventes  
Stock: 
 
 
-15 to +30 psig transmitter with a flush diaphragm and 4-20 mA output
PX541-15V15GI
Consultez le Service de ventes  
Stock: 
 
 
-15 to +15 psig transmitter with a flush diaphragm and 4-20 mA output
PX541-30VACI
Consultez le Service de ventes  
Stock: 
 
 
-15 to 0 psig vacuum transmitter with a flush diaphragm and 4-20 mA output
PX541-003GI
Consultez le Service de ventes  
Stock: 
 
 
0 to 3 psig flush diaphragm transmitter with a 4-20 mA output
PX541-7.5GI
Consultez le Service de ventes  
Stock: 
 
 
0 to 7.5 psig flush diaphragm transmitter with a 4-20 mA output
PX541-015GI
Consultez le Service de ventes  
Stock: 
 
 
0 to 15 psig flush diaphragm transmitter with a 4-20 mA output
PX541-030GI
Consultez le Service de ventes  
Stock: 
 
 
0 to 30 psig flush diaphragm transmitter with a 4-20 mA output
PX541-075GI
Consultez le Service de ventes  
Stock: 
 
 
0 to 75 psig flush diaphragm transmitter with a 4-20 mA output
PX541-150GI
Consultez le Service de ventes  
Stock: 
 
 
0 to 150 psig flush diaphragm transmitter with a 4-20 mA output
PX541-300GI
Consultez le Service de ventes  
Stock: 
 
 
0 to 300 psig flush diaphragm transmitter with a 4-20 mA output
PX541-750GI
Consultez le Service de ventes  
Stock: 
 
 
0 to 750 psig flush diaphragm transmitter with a 4-20 mA output
PX541-1.5KGI
Consultez le Service de ventes  
Stock: 
 
 
0 to 1500 psig flush diaphragm transmitter with a 4-20 mA output
PX541-3KGI
Consultez le Service de ventes  
Stock: 
 
 
0 to 3000 psig flush diaphragm transmitter with a 4-20 mA output
Tous les Montants indiqués Dans EUR
Notez: For absolute pressure ranges change "G" in model number to "A" and add $100 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) Range (psi) Select:
15V30 pour -15-30
15V15 pour -15-15
30VAC pour -15-0
1.5 pour 0-1.5
003 pour 0-3
7.5 pour 0-7.5
015 pour 0-15
030 pour 0-30
075 pour 0-75
150 pour 0-150
300 pour 0-300
750 pour 0-750
1.5K pour 0-1500
3K pour 0-3000

(2) Units Select:
pour For 30VAC model
G pour Gage Model
A pour Absolute Model
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.
We noticed you are from the US. Visit your local site for regional offers and live support.