NEMA 4X 304 SS ELECTRICAL ENCLOSURE

SCE-ELSSLPPL Series

NEMA 4X 304 SS ELECTRICAL ENCLOSURE | SCE-ELSSLPPL Series

NEMA 4X 304 SS ELECTRICAL ENCLOSURE

  • 0.75" Thick 304 Stainless Steel
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides of Door Opening
  • Collar Studs Provided for Mounting Optional Sub-Panels
  • Mounting Holes in Back of the Enclosure for Wall Mounting
  • Mounting Hardware, Sealing Washers and Hole Plugs Included
  • Stainless Steel Concealed Hinges
  • Removable and Interchangeable Doors
  • Black Zinc Die Cast Keylocking/ Padlocking Handles
  • 3-Point Latching Mechanism
  • Removable Print Pocket
  • Oil and Water Resistant Gasket
  • Ground Stud on Door and Body

Déscription

The SCE-ELSSLPPL Series of electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These stainless steel electrical cabinets provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for weatherproof applications. For outdoor applications a drip shield is recommended.

SPECIFICATIONS
Industry Standards (IS6):
    NEMA: Type 3R, 4, 4X, 12 and Type 13
    UL Listed: Type 3R, 4, 4X and 12
    CSA: Type 4, 4X and 12
    IEC: 60529 IP66
Finish: #4 brushed finish on all exterior surfaces
Tous les Montants indiqués Dans EUR
Notez: Comes complete with mounting hardware, sealing washers and hole plugs.
We noticed you are from the US. Visit your local site for regional offers and live support.