Data Acquisition Direct to Excel Software

SWD-DASWizard

Data Acquisition Direct to Excel Software | SWD-DASWizard

Data Acquisition Direct to Excel Software

  • Bring Data Directly into Excel Without Programming
  • Easy-to-Use Single Screen Interface
  • Automate Measurement and Control Using VBA
  • Works with OMEGA’s CIO-DAS and PCI-DAS Family of Plug-in Boards

Déscription

SWD-DASWizard is a powerful add-in for Microsoft Excel, which allows you to bring data directly into the cells of an Excel spread-sheet. Data can be acquired from external sources using an analog input, digital input or a temperature input of the supported data acquisition boards. Conversely, data from a spreadsheet can be output to an analog output or digital output board. You do not have to write a single line of code to perform any data acquisition task.

Easy-to-Use Dialog Box Interface
When SWD-DASWizard is added to Microsoft Excel, its easy-to-use dialog box can be displayed from Excel’s menu bar. You can configure a variety of data acquisition tasks and execute them through this dialog box. It features context sensitive on-line help so you never have to flip the pages of a voluminous manual.

Program Using Visual Basic for Applications (VBA)
VBA is the Visual Basic programming language included with most Microsoft products. You can execute data acquisition tasks from within a VBA module by calling a function in SWD-DASWizard. This allows you to develop a sophisticated data acquisition program very easily; for example, you could create a variety of tasks using SWD-DASWizard and then control their execution through your VBA code. You can develop your own user interface and execute tasksin the active workbook through that interface. Your VBA code can respond to one or more events that occur within Excel, for example, a workbook being opened or closed, a cell in a worksheet being edited. The possibilities are endless!

Specifications
Data Acquisition Speed:

Full Speed of data acquisition hardware
Data Size: Limited only by Excel spread sheet size
System Requirements:
Excel 95/97/2000/2002,
Windows 95/98/NT/2000/XP
Data Acquisition Hardware Supported:
CIO-DAS and PCI-DAS family of plug-in boards
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
SWD-DASWIZARD
Consultez le Service de ventes  
Stock: 
 
 
Easy-to-Use Excel Add-in for Data Acquisition
Tous les Montants indiqués Dans EUR
Notez: SWD-DASWizard is provided on 3.5 inch disks and includes an on-line operator’s manual. Hardware supported - CIO series and PCI-DAS series plug-in boards(consult engineering for the latest hardware support).
We noticed you are from the US. Visit your local site for regional offers and live support.