Non-Reversible Profile Style OMEGALABEL™ Continuous Temperature Labels

TL-P Series

Continuous Temperature Labels, Non-Reversible Profile Style OMEGALABEL™ | TL-P Series

94,87 TL-P-3-110-25

  • Permanent, Non-Reversible Indicating Labels
  • Accurate to ±1°C (1.8°F)
  • For Temperatures from 43 to 54°C (110 to 130°F)
  • Continuous Profile Lengths from 50 mm (2") Up to 7.5 m (25') and Longer
  • Convenient 7.5 m (25') Rolls in Stock—15 and 30 m (50 and 100') Rolls Also Available for Custom Order

Déscription

The new TL-P series of nonreversible temperature labels are a multi-purpose self-adhesive heat sensitive permanent temperature indicator. The TL-P is uniquely designed to provide end users the opportunity to perform profile type temperature measurement in continuous and various strip lengths across a surface area.

The profile style OMEGALABEL™ is perforated at each label to allow the end user to determine and apply an appropriate continuous length of labels required to measure the temperature of a surface area in field, lab or other areas.

The heat sensitive area is sealed under a transparent window, and when activated, turns the indicator area from white to a dark grey-black color. The transition of color change is permanent and can be used as a file of record.

SPECIFICATIONS
Range:
43 to 54°C (110 to 130°F)
Accuracy: ±1°C (1.8°F)
Roll Lengths: 7.5, 15 and 30 m (25, 50 and 100')
Labels Per Roll: 150 per 7.5 m (25')
Dimensions: 25.4 x 50.8 mm (1 x 2")
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
TL-P-3-110-25
Consultez le Service de ventes  
Stock: 
 
 
43 to 54°C (110 to 130°F)
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.