Déscription
|
SPECIFICATIONS Recommended Excitation: 28 ±4 VDC Rated Output (RO): 5 VDC ±0.10% (±10% Adjustable) Short Circuit Protected Zero Balance (% RO): 0 VDC ±10% Adj. (Min.) Temperature Effect on Zero Balance (% RO): 0.0015/°F (0.0027%/°C) Temperature Effect on Output (% Reading): 0.0020/°F (0.0036/°C) Compensated Temperature Range: 0 to 150°F (-18 to 66°C) Safe Over Temperature Range: -65 to 200°F (-54 to 93°C) Safe Overpressure Range (%RO): 150% RO (Max.) Ultimate Overpressure Range (%RO) 5 to 5000 psi: 300% RO (Max.) (Diaphragm shall not rupture) Combined Effects Non-Linearity, Hysteresis and Repeatability: 0.15% (Typ.), 0.25% RO (Max.) Vibration Limit (5-2000 Hz): 0.04% RO/G (Max.) Thermal Zero Stability: 0.15% RO (Max) Thermal Sensitivity Stability: 0.10% RO (Max.) Total Error Band (RSS): Root Sum Square (RSS) addition of errors due to non-linearity, hysteresis, non-repeatability (BSL) zero balance shift (±0.003% RO/°F Nominal) and rated output shift (±0.003% RO/°F Nominal). Shall not exceed 0.50% RO referenced at +75°F (24°C). |
|