Cookies sur les sites Web Omega Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site. Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web. Pour de plus amples informations à ce sujet, veuillez cliquer ici
Selectable Address
(Including COM1 through
COM4 or Any Other) for
Each Port, Address up to
3FF hex
Individually Selectable
Interrupts for Each Port:
2–7, 10–12 and 15 on
the “AT”
2 or 4-Wire Operation
DB-9 Male Shielded
Connectors
16550 Buffered UART
Standard/Full Array of
Advanced UARTS
Available
Microsoft Windows
Compatible
Déscription
The OMG-ISO-COMM is no longer available. Please see
the OMG-ULTRACOMM422-PCI as a possible
alternative for PCI bus computers, or contact our data acquisition group for other suggestions.
The OMG-ISO-COMM boards,
available in 2 and 4 channel
models, are isolated asynchronous
serial communication cards that
utilize balanced differential drivers
and receivers to provide RS-422
and RS-485 communication. These
cards are capable of providing up 500 V dc of isolation for protection
against ground loop current.
Distances of 5000 ft. in noisy
industrial environments are easily
accommodated. Signals are
transmitted and received via
individual 9-pin sub-D connectors.
The cards are also capable of
RS-232, for applications requiring
shorter distances and RS-232
compatibility. The OMG-ISO-COMM
cards are plug-in cards based on
the 16550 FIFO buffered UART,
which is compatible with the
standard 8250. Bit character
lengths of 5, 6, 7 or 8, and odd,
even or no parity are all available.
The advanced COM drivers for
Windows 95/98 and NT are
included, which provide IRQ sharing, advanced UART support,
and Windows serial diagnostics.
Windows 3.1x drivers are available
for more than 4 COM ports.
† Tous les Montants indiqués Dans EUR I> Notez: Comes complete with operator’s manual and software driver.